Outdoor PIR Motion Sensor Economy, 120V, White
RS110-10W
DISCONTINUED
500W, 120 Volt AC 60Hz, PIR, 110 Degree, 2500 Sq. Ft. Coverage, Outdoor Occupancy Sensor, Residential Grade - White
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Passive Infrared (PIR) outdoor motion sensors provide outstanding value in security lighting, convenience, safety and energy savings for a wide range of commercial and residential applications. Easy to install and adjust, they automatically turn on lights in response to the slightest motion.Color: White
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477046241
Electrical Specifications
Frequency : 60Hz
Voltage : 120 VAC
Mechanical Specifications
Neutral Wire Connection : Required
Product Features
Color : White
Coverage (Sq.Ft.) : 2500
Product Line : RS110
Sensor Type : Outdoor
Technology : Passive Infrared
Voltage : 120 VAC
Standards and Certifications
Title 24 Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors