RENU® 15 Amp Tamper-Resistant Outlet/Receptacle Color Change Faceplate, Gold Coast White
RKR15-GC
Leviton Renu Color Change Kit RKR15-GC for Renu 15A Tamper-Resistant Outlets, in Gold Coast White
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKR15 makes it a snap to change the color of Renu 15A tamper-resistant outlets, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Gold Coast White
Product Information
Product Features
Amperage : 15 A
Brand : Renu
Color : Gold Coast White
Device Type : Outlet Color Change Kits
Product Family : Renu
Use With : RER15
Warranty : 5 Year Limited
- Color Change Kit RKR15 for Renu 15A tamper-resistant outlet RER15 (wallplate sold separately)
- Update any Renu 15A tamper-resistant outlet in a snap
- Tamper-resistant outlet faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Receptacle - Change Colors
Renu Dimmer - Change Colors
Renu Light Switch - Change Colors
Project of the Week Series - Add Color to Your Home with Leviton Renu®
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors