RENU® 20 Amp Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Onyx Black
RKG20-OB
                                    Leviton Renu Color Change Kit RKG20-OB for Renu 20A Tamper-Resistant GFCI Outlets, in Onyx Black
                                    Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKG20 makes it a snap to change the color of Renu 20A tamper-resistant GFCIs, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
                                
                            Color: Onyx Black
Product Information
                                Updated
                            
                        - Product Features - Amperage : 20 A - Brand : Renu - Color : Onyx Black - Device Type : GFCI Color Change Kit - Product Family : Renu - Use With : REG20 - Warranty : 5 Year Limited 
- Color Change Kit RKG20 for Renu 20A tamper-resistant GFCI outlet REG20 (wallplate sold separately)
- Update any 20A tamper-resistant GFCI outlet in a snap
- Tamper-resistant GFCI outlet faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series - Add Color to Your Home with Leviton Renu®
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                 
                 
                 
                 
                 
                 
                 
                 
                 
                 
                