RENU® 15 Amp Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Corn Silk
RKG15-CS
Leviton Renu Color Change Kit RKG15-CS for Renu 15A Tamper-Resistant GFCI Outlets - Corn Silk
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKG15 makes it a snap to change the color of Renu 15A tamper-resistant GFCI outlets, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Corn Silk
Product Information
Product Features
Amperage : 15 A
Brand : Renu
Color : Corn Silk
Device Type : GFCI Color Change Kit
Product Family : Renu
Use With : REG15
Warranty : 5 Year Limited
- Color Change Kit RKG15 for Renu 15A tamper-resistant GFCI outlet REG15 (wallplate sold separately)
- Update any 15A tamper-resistant GFCI outlet in a snap
- Tamper-resistant GFCI outlet faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series - Add Color to Your Home with Leviton Renu®
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential