Loading...

RENU® Dimmer Color Change Faceplate, Navajo Sand

RKDMD-NS

Leviton Renu Color Change Kit RKDMD-NS for Renu Dimmers, in Navajo Sand Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKDMD makes it a snap to change the color of Renu incandescent dimmers, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Country of Origin : China RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477531792

    RoHS Compliant : Yes

  • Product Features

    Brand : Renu

    Color : Navajo Sand

    Device Type : Dimmer Color Change Kit

    Product Family : Renu

    Use With : REI06 or REL06

    Warranty : 5-Year Limited

Features & Benefits

  • Color Change Kit RKDMD for Renu dimmer REI06 (wallplate sold separately)
  • Update any Renu incandescent dimmer in a snap
  • Dimmer faces easily snap off to change color
  • Available in 20 designer colors
  • Turns the electrical device into a decorative, easily updated accessory

Patents

  • US8459812
  • USD666562

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Learn about Renu® from Leviton

Leviton Renu - Commercial

Renu Dimmer - Change Colors

Renu Receptacle - Change Colors

Renu Light Switch - Change Colors

Project of the Week Series - Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications