Loading...

RENU® 1-Gang Screwless Snap-On Wallplate, Pebble Grey

REWP1-PG

1-Gang Renu® Screwless Wallplate, Engineering Grade Polymer, Snap-On Mount - Pebble Gray

  • EASY - Screwless, snap-on wallpate for fast installation – no subplate needed
  • LARGER - Slightly larger than standard wallplates to cover wall imperfections
  • RENU ONLY - Works with Leviton Renu devices only
  • MULTIPLE COLORS - Available in 20 popular colors and stainless appearance to match any décor
UPC Code: 078477531266
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Pebble Grey

    Device Type : Wallplates

    Gang : 1

    Material : Engineering Grade Polymer

    Mount : Snap-On

    Product Family : Renu

    Size : Standard

    Standards and Certifications : cULus

    Type : Screwless

    Warranty : 5-Year Limited

  • 1-Gang screwless, snap-on wallpate
  • Available in 20 popular colors and stainless steel finish to match any décor
  • Snaps directly onto Renu device (sold separately) for fast installation, no screws or subplate needed
  • Slightly larger than standard wallplates to cover wall imperfections
  • 2-, 3- and 4-gang also available
  • Use only with Renu devices, with the following Decora exception--
  • Renu adaptor ring REA00* (sold separately) allows any Decora device to fit into a Renu wallplate. *Adaptor ring available in White on White (Decora White), Navajo Sand (Decora Light Almond) and Onyx Black (Decora Black) only

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications