Loading...

RENU® 20 Amp Tamper-Resistant Outlet/Receptacle, Prairie Sage

RER20-PS

DISCONTINUED

Renu Tamper-Resistant Duplex Receptacle/Outlet, 20 Amp, 125 Volt, NEMA 5-20R, Side Wired & Back Wired - Prairie Sage

  • SAFE – Two Tamper-Resistant receptacles for improved safety, TR symbol located on strap
  • CONVENIENT – Features a shallow design that easily installs in any wallbox, back and side wiring options allow for quick installation
  • FLEXIBLE – Once installed, Renu outlets can be updated to a new color by ordering an RKR20 color change kit
  • EASY – Matte finish available in 20 popular colors that works with Leviton Renu wallplate REWP1/REWP2/REWP3/REWP4
UPC Code: 078477535554
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-20R

Product Information

  • Product Features

    Amperage : 20 A

    Color : Prairie Sage

    Color Change Kit : RKR20

    Device Type : Duplex Outlet

    Grounding : Self-Grounding Clip and Green Ground Screw

    NEMA : 5-20R

    Product Family : Renu

    Ratings : 20A-125V

    Standards and Certifications : cULus

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Warranty : 5-Year Limited

  • 20A-125V
  • Tamper-resistant to meet the child safety requirements of the National Electrical Code®
  • Built-in shutters help prevent access by most foreign objects
  • Available in 20 popular colors to match any décor
  • Once installed, Renu outlets can be updated to a new color by ordering an RKR20 color change kit
  • Outlet face easily snaps OFF and ON to change color
  • To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
  • Turns the electrical device into a decorative, easily updated accessory
  • Shallow size is easy to install in any wallbox
  • Self-grounded when installed in a properly grounded metal wallbox
  • Back and side wired for fast, easy installation
  • Terminals designed to withstand high torque and resist wire pullout
  • 15A tamper-resistant outlet is also available
  • Use only with Renu wallplates

  • USD662885
  • US8242362

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents How to Install a Tamper Resistant Receptacle
Renu from Leviton is the Smart Way to Update a Room
Learn about Renu® from Leviton
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications