RENU® 20 Amp Tamper-Resistant Outlet/Receptacle, Fresh Pink Lemonade
RER20-FP
DISCONTINUED
Renu Tamper-Resistant Duplex Receptacle/Outlet, 20 Amp, 125 Volt, NEMA 5-20R, Side Wired & Back Wired - Fresh Pink Lemonade
- SAFE – Two Tamper-Resistant receptacles for improved safety, TR symbol located on strap
- CONVENIENT – Features a shallow design that easily installs in any wallbox, back and side wiring options allow for quick installation
- FLEXIBLE – Once installed, Renu outlets can be updated to a new color by ordering an RKR20 color change kit
- EASY – Matte finish available in 20 popular colors that works with Leviton Renu wallplate REWP1/REWP2/REWP3/REWP4
Color: Fresh Pink Lemonade
UPC Code: 078477535509
Country of Origin : China
Product Information
Updated
Product Features
Amperage : 20 A
Color : Fresh Pink Lemonade
Color Change Kit : RKR20
Device Type : Duplex Outlet
Grounding : Self-Grounding Clip and Green Ground Screw
NEMA : 5-20R
Product Family : Renu
Ratings : 20A-125V
Standards and Certifications : cULus
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Warranty : 5-Year Limited
- 20A-125V
- Tamper-resistant to meet the child safety requirements of the National Electrical Code®
- Built-in shutters help prevent access by most foreign objects
- Available in 20 popular colors to match any décor
- Once installed, Renu outlets can be updated to a new color by ordering an RKR20 color change kit
- Outlet face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back and side wired for fast, easy installation
- Terminals designed to withstand high torque and resist wire pullout
- 15A tamper-resistant outlet is also available
- Use only with Renu wallplates
- USD662885
- US8242362
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents How to Install a Tamper Resistant Receptacle
Renu from Leviton is the Smart Way to Update a Room
Learn about Renu® from Leviton
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors