GreenMAX® latching relay, 1-pole RTC dimming with metering
RELAY-1DM
GreenMAX Latching Relay, 1-Pole 0-10VDC Dimming Metering, 24-277VAC 20A Tungsten Halogen Incandescent, 24-277VAC 30A 0-10VDC Ballast, 24-277VAC 20A 0-10VDC LED Driver
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Do you have a question about a relay panel or lighting control system?
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477686423
Product Features
Circuits/Channels : 1
Product Line : GreenMAX
Product Type : Relay Module
Features & Benefits
- All GreenMAX relay modules have a 25,000A at 277VAC Short Circuit Current Rating (SCCR) for increased reliability and durability
- Rated at 30A General Fluorescent Ballast and 20A Incandescent, HID, Electronic Ballast
- Meets energy code requirements for ASHRAE 90.1 and California Title 24
- All relay models are latching with a manual actuator to reduce parasitic energy waste over NO/NC relays
- Manual actuation lever on all GreenMAX relays allow users to manually turn lights ON or OFF without a CPU or power
- No exposed printed circuit boards or components. The encased plastic housing provides the perimeter of safety. Wire terminations are safely contained within the plastic housing. Wires connect directly to terminators rather than terminals that are soldered to a circuit board, which are prone to breaking connections to the board.
- Self-contained 20A, 0-10VDC (sinking) dimming relay module in 1-pole configurations features daylight harvesting capabilities for compatible fluorescent and LED drivers
- Conductors for the 20A, 0-10VDC (sinking) dimming relay circuit must be run in the Line and Load conductor area in the GreenMAX cabinet. The insulation of these conductors must be in compliance with all applicable electrical codes. The NEC will allow this condition if the insulation of the low voltage wires is rated for the highest voltage available in the compartment.
- Metering relays provide 3% accuracy and are not suitable for revenue grade applications. Data is provided over BACnet through analog output objects and may be aggregated using Leviton’s Measurement & Verification products.
- Green and red LED indicators showing ON/OFF status
Related Videos
GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors