RENU® 15 Amp 4-Way Switch, Granny Smith Apple
RE154-GS
Leviton Renu® Switch RE154-GS for 4-Way Applications, 15A-120/277VAC, in Granny Smith Apple
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The Renu line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates, available in 20 designer colors to blend in or contrast with your decor. All Renu RE154 4-way switches are shallow in size, self-grounded*, and back and side wired for fast, easy installation. The selection also includes single-pole and 3-way switches. Use only with Renu wallplates. *When installed in a properly grounded metal wallbox.
Color: Granny Smith Apple
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477534052
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Polycarbonate
Color : Granny Smith Apple
Color Change Kit : RK15X
Device Type : Switch
Feature : 4-Way
Grounding : Self-Grounding Clip and Green Ground Screw
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 15 Amp
Pole : 4
Product Family : Renu
Ratings : 15A-120/277V
Standards and Certifications : cULus
Strap Material : Steel
Switch Type : 4-Way
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Type : Electro-Mechanical Switch
Voltage : 120/277 VAC
Warranty : 5-Year Limited
Features & Benefits
- 15A-120/277VAC switch for 4-way applications, available in 20 popular colors to match any décor
- Use with two 3-way switches to control light(s) from three or more locations
- Once installed, Renu 4-way switches can be updated to a new color by ordering an RK15X color change kit
- Switch face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back and side wired for fast, easy installation
- The selection also includes single-pole and 3-way switches
- Use only with Renu wallplates
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.