RENU® 15 Amp 3-Way Switch, Fresh Pink Lemonade
RE153-FP
Leviton Renu® Switch RE153-FP for 3-Way Applications, 15A-120/277VAC, in Fresh Pink Lemonade
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The Renu line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates, available in 20 designer colors to blend in or contrast with your decor. All Renu RE153 3-way switches are shallow in size, self-grounded*, and have Quickwire, back, and side wiring options for fast, easy installation. The selection also includes single-pole and 4-way switches. Use only with Renu wallplates. *When installed in a properly grounded metal wallbox.
Color: Fresh Pink Lemonade
Product Information
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Polycarbonate
Color : Fresh Pink Lemonade
Color Change Kit : RK15X
Device Type : Switch
Feature : 3-Way
Grounding : Self-Grounding Clip and Green Ground Screw
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 15 Amp
Pole : 3
Product Family : Renu
Ratings : 15A-120/277V
Standards and Certifications : cULus
Strap Material : Steel
Switch Type : 3-Way
Termination : Back, Side & Quickwire
Torque Range : 14 – 18 in.-lbs
Type : Electro-Mechanical Switch
Voltage : 120/277 VAC
Warranty : 5-Year Limited
- 15A-120/277VAC switch for 3-way applications, available in 20 popular colors to match any décor
- Use two 3-way switches to control light(s) from two locations, ideal in hallways and stairways
- Once installed, Renu 3-way switches can be updated to a new color by ordering an RK15X color change kit
- Switch face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back, side and quick wired for fast, easy installation
- Terminals designed to withstand high torque and resist wire pullout
- The selection also includes single-pole and 4-way switches
- Use only with Renu wallplates
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential