Loading...

RDT Cat 6A U/UTP Reduced Diameter Cable, 4 Pair, LSHF/LSZH, Euroclass Eca, Violet, 1640 ft (500 m)

RDT-ECA-500VT

Leviton RDT cables feature a reduced diameter creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. They exceed Cat 6A performance standards, are rated to 500 MHz and are suitable for use in all Class EA structured cabling systems. RDT supports 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice and broadband transmissions with excellent signal isolation, and alien crosstalk performance.

Color: Violet

Country of Origin : United Kingdom

Product Information

  • Product Features

    Brand : Global RDT

    Category Rating : Cat 6A

    Color : Violet

    Construction : U/UTP

    Flame Rating : Euroclass - Eca

    Length : 1640 ft (500 m)

    Packaging : Reel

  • Reduced diameter (6.1 mm) cable
  • 23 AWG solid annealed copper wire
  • 4 unshielded twisted pairs cabled together
  • HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) Euroclass Eca
  • CE marked for CPR
  • Characterized to 550 MHz
  • Exceeds PoE standards
  • Guaranteed system margins when deployed with Leviton connectivity
  • Designed and manufactured in Leviton's carbon neutral UK facility
  • Available in REELEX® boxes with TekLok, enabling faster and easier cable pulling during installation
  • Packaging is 100% recyclable
  • Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications