Loading...

GreenMAX® Digital Keyswitch, Light Switch, LumaCAN2, Stainless Steel

RDGSW-1KS

GreenMAX Digital Keyswitch with 302SS wallplate, wall plate install tool, and tamperproof screws. For LumaCAN2 use only, Title 24 compliant, ASHRAE 90.1 compliant

Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.

Do you have a question about a relay panel or lighting control system?

Color: Stainless Steel

UPC Code: 078477538203
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Stainless Steel

    Product Line : GreenMAX

    Product Type : Key Switch

    Protocol : LumaCAN 2

  • RJ45 connectors to provide IN and OUT connections to the LumaCAN network
  • Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
  • Custom engraved labeling available on both switch buttons and wall plates
  • Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Switches - up to 110 nodes - on a single run of LumaCan
  • Mounts in a standard deep wall box
  • Use with GreenMAX Relay Systems
  • Draws its power from the LumaCan
  • Keyswitch includes a set of 2 keys, Stainless Steel wall plate, tamper resistant screws, and installation tool
  • Keyswitch is spring return to the centerposition. Quarter turn of the key functions as a momentary switch input. Key can be removed in the center position only

Take Green to the MAX!

Imagine a space where every detail is meticulously managed, where energy efficiency is paramount, and where classic elegance is never compromised.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications