GreenMAX® Digital Keyswitch, Light Switch, LumaCAN3, Stainless Steel
RDGSW-1K3
GreenMAX LumaCAN 3 Digital Keyswitch with 302SS wallplate, wall plate install tool, and tamperproof screws. For LumaCan 3 use only, Title 24 compliant, ASHRAE 90.1 compliant
Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.
Do you have a question about a relay panel or lighting control system?
Color: Stainless Steel
UPC Code: 078477666869
Country of Origin : Mexico
Product Information
Product Features
Color : Stainless Steel
Product Line : GreenMAX
Product Type : Key Switch
Protocol : LumaCAN 3
- RJ45 connectors to provide IN and OUT connections to the LumaCAN network
- Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
- Custom engraved labeling available on both switch buttons and wall plates
- Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Switches - up to 110 nodes - on a single run of LumaCan
- Mounts in a standard deep wall box
- Use with GreenMAX Relay Systems
- Draws its power from the LumaCan
- Keyswitch includes a set of 2 keys, Stainless Steel wall plate, tamper resistant screws, and installation tool
- Keyswitch is spring return to the centerposition. Quarter turn of the key functions as a momentary switch input. Key can be removed in the center position only
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors