Loading...

RAC00-802

DISCONTINUED

Discontinued Product, EZ-MAX Plus Wireless 802.11 adaptor card, can be used with any existing EZ-MAX Plus Cabinet

EZ-MAX® Plus Wi-Fi Cards provide wireless communication capabilities for remote access to EZ-MAX Plus Relay Control Panels. The convenient remote access allows for programming and scheduling either on-site or in the field via a PC, allowing building or facility managers to view and/or update an individual building or an entire campus’s schedule. Customer-specific applications must be coordinated with Leviton.
UPC Code: 078477730539
Country of Origin : Mexico

Product Information

  • Product Features

    Product Line : EZ-MAX Plus

    Product Type : Wireless Adapter Card

    Protocol : 802.11

  • Remote internet access to time clock and event scheduling for single or group locations through the batch update function
  • Wi-Fi card can be added to any EZ-MAX Plus cabinet and requires software release 1.22 or above
  • Secure and restricted access—only authorized users can make changes
  • Smart replacement for time clock/ contactor installations
  • Custom client software for remote access
  • Low-voltage control
  • Site lighting
  • Daylight harvesting
  • Occupancy sensor integration
  • Parking garage/parking lot lighting
  • Any application requiring reliable and cost-effective automatic lighting control

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications