GreenMAX® Relay Panel Flush Mount Trim Adaptor Kit for 48-Relay, NEMA 1 Encloure
R48TC-1F0
GreenMAX Flush Trim Adaptor Kit for (48) Relay NEMA1 Enclosure.
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Do you have a question about a relay panel or lighting control system?
UPC Code: 078477661574
                            Country of Origin : United States
                            
                            
                          Product Information
                                Updated
                            
                        
                                Updated
                            
                        - Mechanical Specifications - Mounting Type : Flush 
- Product Features - Circuits/Channels : 48 - Product Line : GreenMAX - Product Type : Trim Kit 
- Standards and Certifications - Buy American Act (BAA) Compliant : Yes 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
             
                 
                 
                 
                 
                