GreenMAX® Relay Panel Insert with (16) 1-pole dimming and switching relays
R1616-1DS
GreenMAX 16-position Relay Insert Panel (fits 16, 32, 48-relay cabinets), with quantity of 16, Latching, 1-pole, Dimming and Switching with voltage and current sensing, 30A 24-277, 347VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Do you have a question about a relay panel or lighting control system?
UPC Code: 078477504338
Country of Origin : China
Product Information
Product Features
Circuits/Channels : 16
Product Line : GreenMAX
Product Type : Relay Insert Panel
Related Videos
GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors