1-Gang Duplex Outlet/Receptacle Wallplate, Sectional, Thermoplastic Nylon, Light Almond
PSE8-T
Sectional wallplate duplex receptacle opening, end panel. Light Almond.
Product Information
Updated
Updated
Product Features
Color : Light Almond
Gang : 1
Material : Nylon
Mount : Device
Orientation : End Panel
Size : Sectional
Standards and Certifications : UL/CSA
Type : Duplex
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors