Loading...

1-Gang Duplex Outlet/Receptacle Wallplate, Sectional, Thermoplastic Nylon, Ivory

PSE8-I

1-Gang Duplex Device Receptacle Wallplate, Sectional, Thermoplastic Nylon, Device Mount, End Panel - Ivory Sectional wallplates are for multi-gang installations, Build a wallplate to match your configuration, Pieces snap together for a finished look.
UPC Code: 078477839256
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Ivory

    Gang : 1

    Material : Nylon

    Mount : Device

    Orientation : End Panel

    Size : Sectional

    Standards and Certifications : UL/CSA

    Type : Duplex

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications