Loading...

1-Gang Toggle Switch Wallplate, Sectional, Thermoplastic Nylon, Light Almond

PSE1-T

Sectional wallplate toggle opening, end panel. Light Almond.
UPC Code: 078477458174
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Light Almond

    Gang : 1

    Material : Nylon

    Mount : Device

    Orientation : End Panel

    Size : Sectional

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications