Loading...

2-Gang Combination Wallplate, 1-Duplex and 1-Decora/GFCI, Midway Size, Thermoplastic Nylon, Light Almond

PJ826-T

2-Gang 1-Duplex 1-Decora/GFCI Device Combination Wallplate, Midway Size, Thermoplastic Nylon, Device Mount. Light Almond

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: Light Almond

UPC Code: 078477277447
Country of Origin : China

Product Information

  • Product Features

    Color : Light Almond

    Gang : 2

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications