Loading...

1-Gang Decora/GFCI Device Wallplate, Midway Size, Thermoplastic Nylon, Gray

PJ26-GY

1-Gang Decora/GFCI Device Decora Wallplate, Midway Size, Thermoplastic Nylon, Device Mount, - Gray Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.

Color: Gray

UPC Code: 078477205839
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Gray

    Gang : 1

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Decora Duplex

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications