2-Gang Blank Wallplate, Midway Size, Thermoplastic Nylon, Light Almond
PJ23-T
2-Gang, 2-Blanks, box mounted. Midway nylon wallplate. Light Almond
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477277355
Country of Origin : China
Product Information
Updated
Updated
Product Features
Color : Light Almond
Device : No
Gang : 2
Material : Nylon
Mount : Box
Size : Midway
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited