Loading...

2-Gang Toggle Switch Wallplate, Midway Size, Thermoplastic Nylon, Ivory

PJ2-I

2-Gang Toggle Device Switch Wallplate, Midway Size, Thermoplastic Nylon, Device Mount, - Ivory Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily.
UPC Code: 078477955772
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : Ivory

    Gang : 2

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications