2-Gang Combination Wallplate, 1-Toggle and 1-Decora/GFCI, Standard Size, Thermoplastic Nylon, Brown
PJ126
2-Gang 1-Toggle 1-Decora/GFCI Device Combination Wallplate/Faceplate, Midway Size, Thermoplastic Nylon, Device Mount, - Brown
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
UPC Code: 078477958599
Country of Origin : Please Contact Customer Service
Product Information
Updated
Updated
Product Features
Color : Brown
Gang : 2
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Residential
SMART HOME
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING