Loading...

Photocell, Skylight, Light Sensor

PCSKY

Photocell, Light Sensor, Skylight, 1,076-8,072 Foot Candles, +24VDC Supply, +0-10VDC Output, Title 24 compliant, ASHRAE 90.1 compliant.

Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a userdefined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477235621

  • Electrical Specifications

    Voltage Type : Low Voltage

  • Product Features

    Product Line : Photocell

    Product Type : Skylight Photocell

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications