Loading...

DISCONTINUED

PB101

DISCONTINUED

The Box 50A 125/250 Volt Temporary Portable Power Distribution Center w/ 6 L5-20R Locking GFCI Protected Outlets and One L6-30R Locking Non-GFCI Protected Outlet - Yellow

Leviton Power Centers feature a variety of GFCI protected outlets and standard outlets to accommodate the variety of portable power equipment being used throughout the jobsite.

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477085714

  • Electrical Specifications

    Dielectric Voltage : Withstands 1500V per UL498

    Grounding : GFCI Grounding

    Power Center Rating : 50A 125/250 Volt

    SCCR : 2 kA

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Trip Level : 5mA plus or minus 1mA

  • Environmental Specifications

    Housing Rating : UL Listed for Outdoor Use

    Operating Temperature : -35C to +66C

  • Material Specifications

    Color : Yellow

    Housing Material : Reinforced Metal

  • Mechanical Specifications

    20 Amp Outlets : 6 L5-20R Locking GFCI Protected

    30 Amp 250V Outlet : One L6-30R Locking Non-GFCI Protected

    Feed-Through Outlet : 50A 125/250 Volt 3P 4W, Grounding Non-NEMA

    Power Inlet : 50A 125/250 Volt 3P 4W, Grounding Non-NEMA

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Yellow

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 : File LR-57811

    NEMA : WD-6

    NOM : 057

    OSHA : Reg 20, Part 1926, Subpart K for open-neutral GFCI

    UL 943 : Class A (GFCI)

    UL Listed : E-48380

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications