P8724-GXT
DISCONTINUED
Discontinued Product. 8700 Series, GX Touring Model, 2048 Channel Output, Touch Screen, Integrated XGA Monitor, 24 Sub-Masters.
The 8700 Series Lighting Control Consoles are everything the sophisticated lighting professional needs to make creating designs, programming shows, and executing masterpieces easy and rewarding. The consoles deliver all the power performance needed with features like an integral keyboard and outputs for all your needs. Rugged and available in multiple models and capacities, the 8700 Series are the consoles for leading edge creation!
Country of Origin : Spain
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847734679
Electrical Specifications
Voltage : 120/230 VAC
Mechanical Specifications
Handles : 24
Output : 4 DMX
Product Features
Audio Input : Yes
Automated Channels : 512/1,024/2,048
Circuits/Channels : 2048
Control Style : DMX
Cues : 20,000; 9 Cue Parts
DMX Channels : 512/1,024/2,048
DMX Input : 1
MIDI : Yes
Memory Scene : 24
Monitor : Optional, Up to 4 Local Monitors
Product Category : Control
Product Line : 8700 Series
Product Type : Lighting Console
Shape Generator : Yes
Submaster : 24
Submaster Pages : 2,000
Features & Benefits
- Conventional Lighting Control
- Automated Device Control
- Complete Ethernet Integration
- Full Tracking Backup
- 24 or 48 Sub-Masters
- Effects Generation
- CAPTURE™ Visualization and Design Package
- Offline Editor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors