Loading...

5-Gang Toggle/Duplex Device Combination Wallplate, Standard Size, Painted Metal, Ivory

P48-I

5-Gang 4-Toggle 1-Duplex Device Combination Wallplate, Standard Size, Painted Metal, Device Mount - Ivory

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

UPC Code: 078477352113
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Ivory

    Gang : 5

    Material : Thermoset Plastic

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications