Loading...

4-Gang Combination Wallplate, 3-Toggle and 1-Duplex Outlet/Receptacle, Standard Size, White

P38-W

Combination Wallplate. 4-Gang; 3-Toggle, 1-Duplex Device. Standard Size, Thermoset, Device Mount. White. Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: White

UPC Code: 078477827482
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Gang : 4

    Material : Thermoset Plastic

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications