Type 1 Surge Protective Device, 480Y/277 VAC, Three Phase WYE
P3277-YB
P Series Type 1 Surge Panel, 480Y/277 VAC, Three Phase WYE, Max Surge Current Rating of 50kA per Mode/50kA per Phase, 200kA Short Circuit Current Rating (SCCR), 20kA I-nominal (ln) Rating, NEMA 4X Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 1200, L-G: 2500, N-G: 1000, L-L: 2000, Maximum Continuous Operating Voltage (MCOV): 350V/700V, Plastic Enclosure, LED Status Monitoring, Audible Alarm, UL 1449 Listed, Approximate Lead Length = 16"
- Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
- Designed for RESIDENTIAL AND LIGHT COMMERCIAL APPLICATIONS, the P Series provides protection in single, split or three phase configurations
- Code Compliant – in 2020, Article 230.67 of the National Electrical Code® (NEC) updates required all services supplying dwelling units to be provided with a surge protective device (SPD), as an integral part of equipment or located immediately adjacent. The SPD must be a Type 1 or Type 2 SPD. The 2023 code expanded the requirements to dormitory units, guest rooms and guest suites of hotels and motels, and areas of nursing homes and limited-care facilities used exclusively as patient sleeping rooms
Product Information
Electrical Specifications
Connection Type : #12 AWG
Frequency : 50/60Hz
MCOV : 350V
Maximum Surge Current, Per Mode (Per Phase) : 50kA, (50kA)
Recommended Circuit Breaker Rating : 20A
Short Circuit Current Rating : 200kA
Surge Technology : Thermally Protected MOVs
Type : 1
Voltage Configuration : 480Y/277 VAC/CA WYE
Enclosure
Color : Gray
Connector : 3/4" NPT Side Mount Nipple
Dimensions : 5.02" x 2.93" x 3.25"
Enclosure Material : Polycarbonate
Mount : Surface
NEMA Rating : NEMA 4X
Environmental Specifications
Humidity Range : 0 to 95% Non-Condensing
Storage Temperature : -49°F to 140°F (-45°C to 60°C)
Performance Data
Nominal Discharge Current Rating : 20kA
Remote Monitoring : Form C Dry Contacts, 240V, 2A
VPR L-G : 2500V
VPR L-L : 2000V
VPR L-N : 1200V
VPR N-G : 1000V
Product Features
Disconnect Switch : No
Filtering : No
Replaceable Modules : No
Series : P Series
Surge Counter : No
Standards, Certifications & Compliance
ANSI/IEEE : C-62.41.1-2002, C-62.41.2-2002 C-62.45-2002
CSA : CSA C22.2 No. 269.1-17, 2017-02
California Prop 65 : Compliant
National Electric Code (NEC) : 285.0
Reach : Compliant
RoHS : Compliant
UL : 1449 5th Edition: 2021, cULus
Warranty
Warranty : 5-Year Limited
Max Surge Current Rating (Surge Capacity)
- The maximum amount of current the device is capable of diverting to ground during a single surge event without performance degradation of more than 10%
- Higher values are better
Nominal Discharge Current Rating (In)
- The amount of current the device can divert to ground 15 times under specific test conditions and maintain performance levels
- Higher values are better
Voltage Protection Rating (VPR)
- The maximum voltage a surge protector will let through to connected devices
- Lower values are better
Short Circuit Current Rating (SCCR)
- The maximum current a device or system can safely withstand for a specified time, or until a specified fuse or circuit breaker opens and clears the circuit
Maximum Continuous Operating Voltage (MCOV)
- Maximum line voltage (or V rms) that may be applied to the SPD without damaging the MOV
- A lower MCOV rating allows for a lower VPR, but decreases the life of an MOV
Modes of Protection
- A mode is a path that has an SPD component between two electrical points
- More modes is better
- 7-Mode example:
- L1-N, L2-N, L3-N, L1-G, L2-G, L3-G, N-G
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors