Loading...
Product added to your list. To view the list, Click Here

4-Gang Decora/GFCI Combination Wallplate, Standard Size, Painted Metal, White

P2262-W

4-Gang 2-Toggle 2-Decora/GFCI Device Combination Wallplate, Standard Size, Painted Metal, Device Mount - White

UPC Code: 078477813904
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Gang : 4

    Material : Painted Metal

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications