Product Line: OSSMD, Form Factor: 3x3, Technology: Multi-Technology PIR/Ultrasonic, Switch Type: Single-Pole, Dual Relay, Mounting: Wall Switch, Device Type: Occupancy Sensor, Voltage: 120/208/220/230/240VAC, 50/60Hz
OSSMD-MFT
Product Line: OSSMD, Form Factor: 3x3, Technology: Multi-Technology PIR/Ultrasonic, Switch Type: Single-Pole, Dual Relay, Mounting: Wall Switch, Device Type: Occupancy Sensor, Voltage: 120/208/220/230/240VAC, 50/60Hz, Coverage (Sq.Ft.): 223m2, Pattern: 180°, Color: Light Almond, Neutral Wire Connection: Required, Warranty: 5-Year Limited
The OSSMD provides automatic lighting control for two separate loads from a single unit. It is compatible with incandescent, fluorescent, low-voltage lighting, and fan loads. The unit features dual manual-override switches that can be used to toggle the ON/OFF status of each lighting load while an area is occupied.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Light Almond
Product Information
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 6A-6AX 250V~ 720-1440W/VA, 120-240V
Neutral Wire Connection : Required
Power Consumption : 120V 210mW, 240V 410mW
Voltage : 120/208/230/240 VAC
Environmental Specifications
Operating Temperature : 0° to 40°C (32° to 104°F)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -10° to 85°C (14° to 185°F)
Mechanical Specifications
Form Factor : 3x3
Mounting Type : Wall Switch
Size : Height 86.0mm (3.39"), Width 86.0mm (3.39"), Depth 46.8mm (1.84"), Install Depth 30.6mm (1.20"), Install Height 67.8mm (2.67")
Switch Type : Single-Pole, Dual Relay
Performance Specifications
Coverage (Sq.Ft.) : 223m2
Pattern : 180°
Product Features
Application : Private and Executive Offices,Conference Rooms,Classrooms,Storage Areas,Multimedia Rooms,Lounges,Bi-level or A/B Switching,Multi-Location Switching,Daylight Harvesting,Restrooms,Training Areas,Day Care Centers,Retrofits
Color : Light Almond
Device Type : Occupancy Sensor
Grade : Commercial
Mounting : Wall Switch
Product Line : OSSMD
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 30s - 30m
Standards and Certifications
Listings : ETL/cETL & CE Listed/CSA Certified, Complies with FCC Regulations, NOM
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Provides automatic lighting control for two separate banks of fluorescent, incandescent, or low-voltage lighting from a single unit.
- The second relay is a manual-ON only with a maximum 30 minute time-out for maximum energy savings.
- Fits in a standard wall box to control two loads for fast and easy installation. Require a neutral for installation.
- 180° field-of-view provides approximately 223m2 of coverage, suitable for a variety of commercial areas.
- Convenient pushbuttons provide manual-ON/OFF light switching of each load at any time.
- Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
- Vandal resistant PIR lens.
- Adjustable horizontal field-of-view (PIR) may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
- Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired
- LED indicator light flashes when sensor detects motion to verify detection is active. Green flashes for ultrasonic, red flashes for PIR.
- Time delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
- Light sensor measures the ambient light in the room when it first detects motion and leaves the lights OFF (hold-off) if there is enough light in the room or turns the lights connected to the first relay ON if there is not enough light in the room.
- Self-Adaptive technology eliminates callbacks for adjustments. Time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode.
- Exclusive Walk-Through feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
- Non-Adaptive Mode disables self-adjusting delayed-OFF time and walk-through feature in applications where these feature are not desired. Optional manual adjustment for delayed-OFF time settings allows customized adjustments to maximize energy savings.
- Vacancy confirmation; when the time out expires and the relay turns OFF, a 30-second vacancy confirmation exists to turn the relays back ON.
- False detection circuitry.
- U/S technology provides excellent minor motion sensitivity.
- Ability to disable PIR or U/S for added flexibility.
- Presentation Mode feature for slide or film presentations allows pushbuttons to turn lights OFF and keep them OFF while the room is occupied.
- Exclusive Leviton High Inrush Stability (H.I.S.) Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
- One unit can be used for 120, 208, 220, 230, 240V lighting. Compatible with both electronic and magnetic ballasts.
- US8115626
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors