Loading...

Occupancy Sensor, Power Base, Adapter

OPB15-DW

Line Voltage to Low Voltage Power Base Adaptor. 15A, 120-230-277VAC 50/60Hz. For use with Leviton 24VDC Low Voltage ceiling mount and wall mount occupancy sensors only. USMCA compliant. RoHS Compliant. Color: White

The OPB15 Power Base is a unique, 15 Amp power pack for low-voltage occupancy sensors packaged in a housing that forms the mounting base of these products. This allows for installations where only line-voltage circuitry is available while providing the full-line of Leviton low-voltage ceiling sensors to meet every application. The OPB15 Power Base provides all of the same features as the standard OSP Power Pack Series with a full rated 15 amp, zero cross relay with 24 VDC supply. The Power Base Adapter converts any Leviton low voltage ceiling occupancy sensor to a self-contained, line voltage unit, with 15 Amp, 120-277V load capacity.

Color: White

UPC Code: 078477299678
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 15A Incandescent, Electronic or Magnetic Fluorescent Ballast; 3/4 HP at 120V

    Output Voltage : 24 VDC

    Power Consumption : Lights On: 120V - 1.58W, 277V - 2.34W - Lights Off: 120V - .27W, 277V - 1.04W

    Voltage : 120-277 VAC

    Wiring : Line-Black, Load-Blue, White-Neutral

  • Environmental Specifications

    Operating Temperature : 0° to 40°C (32° to 104°F)

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Construction : High-impact, injection-molded plastic

    Mounting Type : Ceiling Mount

    Size : Width 4.5", Depth 1.75"

    Title 24 Compliant : Yes

  • Product Features

    Application : Lavatories, Remodels, Energy conservation retrofits, Any installation with limited access for low voltage wiring installation, Surface mount boxes

    Color : White

    Feature : Convert Low Voltage Ceiling Mount Occupancy/Vacancy Sensors to Line Voltage

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : OPB15

    Sensor Type : Accessory

  • Standards and Certifications

    Listings : UL and cUL Listed, NOM, CEC Title 24

  • Type

    Product Type : Power Base

  • Warranty

    Warranty : 5-Year Limited

  • Converts any Leviton low-voltage ceiling sensor to line-voltage (Patent-Pending)
  • Mounts to standard 2.125 inch deep X 4 inch octagon or 2.125 inch deep X 4 inch foursquare electrical boxes (foursquare box requires a two-gang mud ring)
  • Simple installation
  • Ideal for retrofit or new construction applications
  • Zero crossing circuitry provides increased durability

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications