Loading...

Product Line: ODS15, Technology: Passive Infrared, Switch Type: Single-Pole, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 2100 Sq. Ft., Voltage: 120/277 Volt AC 60Hz, Pattern: 180°, Color: White

ODS15-INW

DISCONTINUED
Product Line: ODS15, Technology: Passive Infrared, Switch Type: Single-Pole, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 2100 Sq. Ft., Voltage: 120/277 Volt AC 60Hz, Pattern: 180°, Color: White, Neutral Wire Connection: Not Required, Domestic Content: USMCA Compliant, Warranty: 5-Year Limited

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

UPC Code: 07847745253
Country of Origin : Mexico

Product Information

  • Exclusive dual PIR design provides unmatched range and small motion detection.
  • Self-adjusting delayed-OFF time interval compensates for real-time occupancy patterns, preventing unnecessary ON/OFF switching.
  • Exclusive Walk-Through feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant styling complements any interior; uses Decora® brand wallplates and coordinates with Leviton’s popular line of Decora® brand wiring devices.
  • 180° field-of-view provides approximately 2100 square feet of coverage suitable for small offices, conference rooms, class rooms, stock rooms, lounges, restrooms, warehouses and a variety of commercial areas.
  • Convenient push-button provides manual ON/OFF light switching at any time.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “small motion” area where even slight body movements will be detected.
  • Horizontal field of view may be adjusted between 180° and 32° of arc by using integral blinders located on either side of the lens.
  • Optional manual adjustment for delayed-OFF time settings of 30 seconds (for walking test), 5 minutes, 10 minutes and 20 minutes. Allows customized adjustments to maximize energy savings.
  • Adjustable Ambient Light Override ranges from approxi-mately 2 foot-candles (2 lux) to 500+ foot-candles (500+lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
  • Self-Adjusting Ambient Light Override compensates for changes in lighting requirements after override level has been set.
  • Manual-ON/Automatic-OFF mode for installations where manual ON switching is required but automatic OFF switching is still desired for energy savings.
  • LED indicator light flashes when sensor detects motion to verify detection is active.
  • Unit beeps 3 times after delayed-OFF time expires, then waits 10 seconds before turning lights OFF.
  • One unit can be used for either 120V or 277V lighting. Compatible with both electronic and magnetic ballasts.
  • Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
  • Fits in standard wallbox and replaces single-pole wall switch; ground connection required. Gangable with other units.
  • UL Listed and CSA Certified, complies with California Title 24 Energy Code and FCC Regulations.
  • Limited Five-Year Warranty.

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications