Loading...

Occupancy Sensor, Dual Relay, PIR, Wall Switch, 2100SF, 120-277V, Black, USMCA, Decora®

ODS0D-INE

DISCONTINUED

Discontinued Product. AutoON/AutoOFF PIR Occupancy Sensor (ManualON/AutoOFF selectable) lighting control, Vandal resistant PIR lens, Manual 2 Pole Wall Switches. Robust Dual Latching 10A Relays, No-Neutral wire required. Adjustable Service Switch: OFF/AUTO/ON (Keep in AUTO), 120/208/220/230/240/277VAC, 50/60hz, Field of View 2100 sq ft (Motion: Major 60'x40'; Minor 40'x20'), Dual Pyrometers for true 180 degree view with Blinders (32 degree block on each side). Adjustable time delay (in Adapting mode: 30s, 5/10/20m, Non-Adapting mode: 5/10/20/30m), Walk-through feature, Audible Beep Warn. Light Sensor (Photocell) included for Ambient Light Hold-Off feature. Daylighting: Classroom Mode (operates both relays) and Conference Room Mode (operates 2 relay after). CEC Title 20/24 compliant. USMCA Compliant. Wall plate sold separately. Color: Black.

The ODS0D occupancy sensor uses passive infrared (PIR) technology to monitor a room for occupancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion and switches two separate lighting loads ON. The lights will remain ON as long as there is an occupant moving through the sensor zones.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Black

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477486887

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Primary Relay Fluorescent: 1200VA @ 120V 2700VA @ 277V Incandescent: 800W @ 120V - Secondary Relay Fluorescent: 800VA @ 120V 1200VA @ 277V Incandescent: 800W @ 120V

    Neutral Wire Connection : Not Required

    Power Consumption : 120V - 110mW, 277V - 270mW

    Voltage : 120/230/277 VAC

    Wiring : Primary Relay No. 16 AWG leads: Line-Black, Load-Blue, Ground-Green - Secondary Relay N0. 18 AWG isolated contact leads: (2) Red

  • Environmental Specifications

    Operating Temperature : 32° to 122°F (0° to 50°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Relay Type : Dual Relay

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)

    Switch Type : Single-Pole, Dual Relay

  • Performance Specifications

    Coverage (Sq.Ft.) : 2100

    Pattern : 180°

  • Product Features

    Application : Classrooms, Multimedia Rooms, Daylight Harvesting, Conference Rooms, Day Care Centers, Offices, Lounges, Bi-Level or A/B Switching

    Color : Black

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODS0D

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements, FCC Compliant

    USMCA Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Provides automatic switching for two separate banks of fluorescent, incandescent, or low-voltage lighting from a single unit.
  • Convenient dual pushbuttons provide manual-ON/OFF light switching of each load at any time.
  • ODSOD-ID Conference Room Mode—primary and secondary relays switch lighting to last ON/OFF status when personnel enter room, providing a consistent lighting level from one occupancy period to the next. Both relays respond to Ambient Light Override, preventing lights from turning ON automatically during periods of ample natural light, for increased energy savings.
  • ODS0D-ID Classroom Mode—both primary and secondary relays always switch lighting ON when personnel enter room, regardless of their ON/OFF status during last period of occupancy. Secondary relay only responds to Ambient Light Override—primary does not, ensuring that students and personnel never enter a darkened room.
  • Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
  • Auto adapting delayed-OFF time interval compensates for real-time occupancy patterns, preventing unnecessary ON/OFF switching.
  • Exclusive Walk-Through feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
  • Non-Adaptive Mode disables Self-Adjusting Delayed-OFF Time and Walk-Through feature in applications where these features are not desired.
  • Daylight harvesting light sensor measures the ambient light in the room when it first detects motion. It leaves the lights OFF if there is enough light in the room or turns the lights connected to the first relay ON if there is not enough light in the room.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • 180° field-of-view provides approximately 2100 square feet of coverage, suitable for a variety of commercial areas.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Horizontal field-of-view may be adjusted between 180° and 60° arc by using integral blinders located on either side of the lens. No mask-ing tape required.
  • Time delay adjustment for delayed-OFF time settings of 30 seconds, 5, 10, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Vandal resistant PIR lens.
  • False detection circuitry.
  • Light Sensor adjustable Ambient Light Override ranges from approximately 2FC (20 LUX) to 500+FC (5000+ LUX).
  • Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired for CEC Title T24 energy savings.
  • To comply with CEC Title 24, red LED indicator light flashes when PIR sensor detects motion to verify detection is active.
  • Beep warn - unit beeps 3 times after delayed-OFF time expires, then waits 10 seconds before turning lights OFF.
  • One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
  • Primary relay switches at the zero crossing point of the AC power curve to ensure longer contact life and compatibility with electronic ballasts.
  • Unit fits in standard single-gang wallbox and replaces two single-pole wall switches; ground connection required. Gangable with other devices.
  • Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications