Smart Sensor, Color Change Kit, Light Almond, Dimming Wallbox Occupancy Sensor and Vacancy Sensor
ODDKT-00A
DISCONTINUED
Smart Sensor Color Change Kit - Light Almond; For Dimming Models Only; Includes front face plate, sensor lens, button, and dimming bar.
Country of Origin : China
Product Information
Mechanical Specifications
Mounting Type : Wall Switch
Product Features
Color : Almond
Grade : Commercial
Mounting : Fastens to Wall Switch
Product Line : ODDKT
Type
Product Type : Smart Sensor Color Change Kit
Related Videos
Smart Sensors
Easy Programming
Basic Programming, Push-to-Pair for Multi-Location Control (2-way, 3-way, etc.), and Reset Instructions
Related Products
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential