Occupancy Sensor with Integrated Photocell, Line Voltage, Ultrasonic, Ceiling Mount, 2000SF, 120-277V, Extended Range Lens installed, Provolt™
ODC20-UDW
Discontinued Product. Occupancy Sensor with Photocell, Provolt™ Lighting Control, Line Voltage, Ceiling Mounted, Ultrasonic, 2000 sq ft, Daylighting, Auto-Calibration, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC Title 20/24 compliant. Color: White.
The Leviton Provolt™ Series combine line voltage occupancy sensors and photocells into a self-contained unit. The integrated design alleviates the need for separate power pack and occupancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477540039
Electrical Specifications
Current Consumption : 60-30ma
Frequency : 50/60Hz
Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W/VA, Tungsten, Ballast, 1/4 HP Motor - 230V, 50Hz: 6A/6AX, Electronic Ballast, Magnetic Ballast, Tungsten 1200W/VA, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA, 1/3 HP Motor
Neutral Wire Connection : Required
Voltage : 120/230/277 VAC
Environmental Specifications
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -15° to 160°F (-26° to 71°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.80" (121.92mm), Depth 2.27" (57.79mm)
Performance Specifications
Coverage (Sq.Ft.) : 2000
Product Features
Application : Code Compliance,Auto ON/Auto OFF,Manual ON/Auto OFF
Color : White
Feature : Line Voltage
Grade : Commercial
Mounting : Ceiling Mount
Product Line : Provolt
Sensor Technology : Ultrasonic (US)
Sensor Type : Occupancy, Photocell
Standards and Certifications
Listings : Can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy/vacancy sensing, automatic shut off and daylight harvesting requirements, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL Listed, CE compliant, NOM Certified, RoHS compliant, NY LLC48 compliant
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor and Photocell
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Utilizes sensors which emit non-audible sound waves and sense movement. Any movement within the sensor's field-of-view causes a shift in the original emitted frequency. The sensor identifies the change as movement and controls light accordingly. U/S models are immune to external ultrasonic signals from other sources such as white-boards delivering uninterrupted performance.
- Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
- Configurable for Manual ON/Auto OFF or Auto ON/Auto OFF
- Delayed OFF Timer: The sensor will turn lights OFF if no motion is detected after a specified time
- Exclusive Walk-through Feature: Provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy
- Time delay and saved settings are protected during power outages and will return to the last known state
- Output short circuit protection
- Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
- Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied
- Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
- Test Mode for simplified commissioning
- Manual Switch and Emergency Override are Class 1 or Class 2 circuits. Class 2 circuits provided for flexibility
- Industry-exclusive “fail-safe” circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
- Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today's high inrush electronic ballast loads and offer unmatched durability and service
- Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
- Green Visual LED indicator - Blinks during U/S detection and is solid during auto-calibration
- Yellow Visual LED indicator - Blinks during test mode; solid with emergency/BMS input
- Blue Visual LED indicator - Blinks when knob settings are changed and during photocell override
Related Videos
ODC Sensor - What's in the Box
How to Configure the ODC Sensor
How to Install an ODC Sensor
How to Set the Photocell for the ODC Sensor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors