Loading...

Room Controller, PIR, Primary Daylighting Control, Ceiling Mount, 450-1500SF, 120-277V, 0-10V DC Sinking Signal for Dimming Ballast or LED driver (both lenses included), Provolt™ (PRC)

O5C04-IDW

DISCONTINUED

Discontinued Product. Room Controller, PRC, Indoor, Line Voltage, Low Profile, 1 Zone, Ceiling Mount, Passive Infrared, 450-1500 sq ft, Occupancy Sensor Lighting Control, (1) 0-10V DC Sinking Control Signal, for Dimming Ballast or LED Driver. 1 Relay, 120-277V AC (both lenses included).

The Provolt™ 0-10V Dimming Room Controllers (PRC) are line voltage multi-technology sensors offering high-performance lighting controls, daylight harvesting and code compliant capabilities in one easy-to-install package. For true daylight harvesting applications, the integrated photocells provide consistent daylight harvesting levels by actively dimming the connected load(s) up and down in response to available natural light. Vacancy timers continually analyze and adjust to changing conditions using the latest microprocessor-based technology to optimize performance. Ideal for standalone, code compliant room control, the devices automatically turn lights ON and keep them ON when occupancy is detected and automatically turn lights OFF when the space is vacant or unoccupied. Download the Provolt Bluetooth® Mobile App for easy configuration via any tablet or smart device.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477750032
Country of Origin : China

Product Information

  • Electrical Specifications

    Current Consumption : 120V: 8A, Electronic Ballast/LED Driver, 800 W (VA), Tungsten, Ballast, 1/4 HP - 277V: 5A, Electronic Ballast/LED Driver, 1200W (VA), Ballast, 1/3 HP

    Frequency : 50/60Hz

    Voltage : 120-277 VAC

    Voltage Type : 0-10 V DC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : -15° to 160°F (-26° to 71°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.81" (122.21mm), Depth 2.39" (60.71mm)

    Wiring : Class 2 0-10V Wiring: 18 gauge stranded recommended, 0-10V sinking 50mA max - Class 2 Low Voltage Wiring: 18 gauge stranded recommended, maximum wiring: 500 feet total system, 0-28VDC, 2mA-50mA

  • Performance Specifications

    Coverage (Sq.Ft.) : 1500

    Foot Candle Level : 0-200FC (0-2,000 LUX)

    Pattern : 360°

  • Product Features

    Application : Offices,Classrooms,Stairwells,Common Areas,Demand Response,Dimmed Loads,Auto ON/Auto OFF,Manual ON/Manual OFF,Code Compliance,Daylight Harvesting

    Color : White

    Feature : Self-Contained 0-10V Dimming, Occupancy and Vacancy Sensing with Mobile App

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : Provolt PRC

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy, Vacancy, Photocell

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL Listed, CE Compliant, NOM Certified, RoHS Compliant, NY LLC48 Compliant

    Standards and Certifications : Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy/vacancy sensing, 0-10V dimming, daylight harvesting, partial-ON, partial-OFF, demand response and receptacle control requirements

  • Type

    Product Type : Room Controller

  • Warranty

    Warranty : 5-Year Limited

  • Simplified daylight harvesting with 1- and 2-zone control for full range 0-10V dimming
  • Set demand response dimming capabilities and auto-ON, auto-OFF, partial-ON and partial-OFF with the Provolt Bluetooth Mobile App
  • Code-compliant features— -Auto-ON/Auto-OFF -Partial-ON (lights automatically turn ON to 50% when a space is occupied, manual-ON control for above 50%) -Partial-OFF (lights will dim to 30% when is a space is unoccupied
  • Basic controls include ON, OFF, dim up and dim down using a 4-button keypads
  • Closed loop photocell detects total measurement of both natural and artificial light in the space
  • 450 and 2,000 square feet field-of-view units available
  • The PRC comes with 180° and 360° photocells for closed loop dimming applications
  • Uses ultrasonic (Doppler shift) motion detection giving maximum sensitivity and PIR motion detection and preventing false triggers
  • Works in conjunction with 1-, 2- and 4-button keypads (PLVSW) for individual manual zone control
  • Ladderless Commissioning™ and programming through Bluetooth-enabled smart devices for install-and-forget convenience
  • AutoCal feature—automatic photocell target level calibration
  • Meets energy code requirements including daylight harvesting and demand response

Related Videos

How to Locate and Rename a PRC
How to Optimize Daylight Harvesting
How to Optimize Occupancy Sensing
How to Factory Default your PRC
How to Configure for Demand Response
The Status Screen
The Device Information Screen
How to Create Multi-Room Templates

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications