Loading...

NTC16

DISCONTINUED

Discontinued Product, 16 Channel Programmable Touch Control Panel, 16 Patterns, Audio Sync, NSI Micro-Plex, DMX512, 120V.

The TLC 16 lighting and effect console provides a variety of control options in a touch panel format. Sixteen individual control channels may be user configured for touch on/off or latch on/off operation. Individual LED indicators provide channel level information for quick, easy reference of operating modes.
UPC Code: 07847712161
Country of Origin : Mexico

Product Information

  • Product Features

    Product Line : TLC 16

    Product Type : Entertainment Lighting Consoles

  • 16 individual control channels with master level control
  • 16 user programmable patterns or static scenes
  • Up to 400 step pattern memory
  • User controls for patterns include rate of pattern and the glide, or the fade rate, between each pattern step
  • Independent channel bumps and latch controls
  • Two level blackout control will black out all latched channels first, then will black out all patterns
  • Audio sync with sensitivity adjustments
  • Audio intensity effects mode allows preprogrammed channels to change intensity based on the audio signal
  • Tap sync pattern rate control
  • Add button for pile-on of patterns
  • Non-volatile EEPROM memory storage (10 year retention)
  • Rack mountable, 4 spaces
  • Dual 7-segment LED display
  • Console lock-out functions include configuration and memory lock to prevent accidental changes to programmed patterns or scenes
  • NSI 128 channel Micro-Plex (3-pin XLR male and female)
  • DMX512 digital control (5-pinXLR female)
  • MIDI in/out/through (5-pin DIN)
  • Audio input (RCA type female)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications