Loading...

N7024-D00

DISCONTINUED

Discontinued Product. 24/48 channel console, 2 manual presets, 24 memory scene 2 chases, NSI micro-plex with DMX.

The MC 7000 Series lighting consoles are simple and flexible with three operating modes. These consoles provide standard 2-scene preset operation, single scene wide mode for double channel capacity and memory scene operation mode. The MC 7000 Series is particularly well-suited to small theaters and stage performances. These products are so easy to program and operate, the instructions are silk-screened on the back of the units.
UPC Code: 078477121566
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 12 VDC

  • Mechanical Specifications

    Handles : 24

    Output : DMX and MPX

  • Product Features

    Audio Input : No

    Circuits/Channels : 24/48

    Control Style : DMX & MPX

    DMX Channels : 512

    Memory Scene : 24

    Product Category : Controls

    Product Line : MC 7000

    Product Type : Lighting Console

  • Individual Control Channels
  • 2-Scene Preset or Single Scene Operation (wide mode)
  • Dual Split Dipless Crossfaders
  • Individual Channel Bump Buttons
  • User Programmable Memory Scenes
  • User Programmable Chase Functions
  • Chase Rate Control (tap button)
  • Grand Master
  • NSI Micro-Plex Control Signal (3-pin XLR)
  • DMX512 Digital Control (5-pin XLR)

Related Videos

NSI MC7000 Series Console

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications