DDS 6000+, Dimmer Pack, 4 Channel, 1200W/Ch, 4800W Max, Knockout, Sinking Control Only
N600P-SNK
DISCONTINUED
DDS 6000+ KO 4 Channel, 1200 Watt / Channel 4800 Watt Max, Dimmer/Relay System, Knockout, 120V, UL/C-UL Listed. Product has 1-10V Sinking Control Only.
Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477747360
Electrical Specifications
Amperage : 20 A
Control Style : 1-10V Sinking Control
Voltage : 120 VAC
Wattage Per Channel : 1200
Wattage/VA : 4800
Product Features
Circuits/Channels : 4
LED Compatible : Yes
Load Type : Phase Control
Product Category : Dimmer Packs/Racks
Product Line : DDS 6000 and 6000 Plus
Product Type : Satellite Dimmer Pack
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors