DDS 6000+, Dimmer Pack, 4 Channel, 1200W/Ch, 4800W Max, Knockout, DMX, 240V
N600P-DK9
                                DISCONTINUED
                                
                                
                            
                        4 Channel, 1200 Watt/Channel 4800 Watt Max, Knockout, Dimmer/Relay System, DMX installed, Micro-Plex And 0-10V Analog Is Standard, 240V.
Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!UPC Code: 078477119969
                            Country of Origin : Mexico
                            
                            
                          Product Information
- Electrical Specifications - Amperage : 15 A - Voltage : 240 VAC - Wattage Per Channel : 1200 - Wattage/VA : 2400 
- Product Features - Circuits/Channels : 4 - Control Style : NSI Micro-Plex, 0-10V Analog, DMX512 - LED Compatible : Yes - Load Type : Phase Control - Product Category : Dimmer Packs/Racks - Product Line : DDS 6000 and 6000 Plus - Product Type : Satellite Dimmer Pack 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                