DDS 6000+, Dimmer Pack, 4 Channel, 1200W/Ch, 4800W Max, Knockout, DMX
N600P-D2K
DISCONTINUED
4 Channel, 1200 Watt/Channel 4800 Watt Max, Knockout, Dimmer/Relay System, DMX installed, Micro-Plex And 0-10V Analog Is Standard, 120V.
DDS satellite dimmers are fully UL listed digital products that provide reliable, responsive performance with smooth, accurate dimming curves. Extensive epoxy encased toroidal filtering reduces the potential of dimmer generated noise. Individual channels are user assignable as dimmers or on/off relays for non-dim applications. All DDS Dimmers have built-in chase effects for stand-alone operation, perfect for all display type applications.Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!UPC Code: 078477119891
Country of Origin : Mexico
Product Information
Electrical Specifications
Amperage : 20 A
Voltage : 120 VAC
Wattage Per Channel : 1200
Wattage/VA : 4800
Product Features
Circuits/Channels : 4
Control Style : NSI Micro-Plex, 0-10V Analog, DMX512
LED Compatible : Yes
Load Type : Phase Control
Product Category : Dimmer Packs/Racks
Product Line : DDS 6000 and 6000 Plus
Product Type : Satellite Dimmer Pack
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential