Loading...

N1616-D00

DISCONTINUED

Discontinued Product, 16 channel programmable console, 16 patterns, 16 flash, NSI Micro-plex, DMX Installed.

The MC 1616 control console delivers complete flexibility in entertainment lighting applications with 16 individual control channels and 16 pattern memory buttons.
UPC Code: 078477121498
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 12 VDC

  • Mechanical Specifications

    Handles : 16

    Output : DMX

  • Product Features

    Audio Input : Yes

    Circuits/Channels : 16

    Control Style : DMX

    DMX Channels : 512

    MIDI : Yes

    Memory Scene : 16

    Product Category : Controls

    Product Line : MC 1616

    Product Type : Lighting Console

  • 16 Individual Control Channels
  • Grand Master Level Control
  • 16 User Programmable Patterns or Static Scenes
  • Up to 400 Step Pattern Memory
  • Audio Sync with Sensitivity Adjustments
  • Tap Sync Pattern Rate Control
  • NSI 128 Channel Microplex (3-pin XLR)
  • Optional DMX512 Digital Control (5-pin XLR)
  • MIDI In/Out/Through

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications