Loading...

N0804-CP0

DISCONTINUED

Discontinued Product. Remote Memory Control Panel with 4 Manual Slide Controls. Mounts in Standard 2-Gang Box. Easy Connections with 4 Wire Digital Interface. Controls 100 Dimmer Channels. (OPT 203 Required for Programming)

The Luma-Net® architectural control stations are some of the most reliable, easy-to-use controls available. They are ideal wherever cost, durability, and ease of use are major considerations.
UPC Code: 078477122211
Country of Origin : Mexico

Product Information

  • Material Specifications

    Size : 4.5" x 4.5"

  • Product Features

    Color : White

  • 4 channel slider station with “on” and “off” programmable scenes
  • Controls up to 100 dimmer channels
  • Programmable preset buttons
  • Programmable fade time
  • Programmable “on” and “off” scenes
  • All off button
  • Control lockout function with external key switch or other contact closure
  • Slides and fade time programmable with Luma-Net software and interface only
  • Mounts in deep 2 gang electrical box

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications