Lev-Lok Tamper-Resistant Duplex Receptacle
MT563-SR
Lev-Lok Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Red
Mating Lev-Lok Wiring Module Required for Use
 
 The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.
Color: Red
Product Information
- AC Horsepower Ratings - Horsepower Rating : 1 HP 
- Electrical Specifications - Amperage : 20 A - Current Interrupting : Certified for current interrupting at full rated current - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Self-Grounding - Maximum Working Voltage : 125V as rated - Pole : 2 - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Operating Temperature : -40°C to 60°C 
- Material Specifications - Base Material : Nylon - Bushing : Solid Brass - Cover Material : Nylon - Ground Clips : Brass - Line Contacts : 0.040” Thick Solid Brass - Locking Pins : Solid Brass - Mounting Screws : Triple Combination Head, Steel - Mounting Strap : Galvanized Steel with Riveted Ground Contacts - Shutter Mechanism : Delrin® Acetal 
- Mechanical Specifications - Product ID : Ratings are permanently marked on device - Termination : Modular 
- Product Features - Brand : Lev-Lok - Color : Red - Device Type : Duplex Receptacle Outlet - Feature : Tamper-Resistant,Smooth Face - Grade : Heavy-Duty Industrial Specification Grade - NEMA : 5-20R 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : File 152105 - NEMA : WD-1 & WD-6 - NOM : 057 - UL Fed Spec WC-596 : File E13399 - UL498 : File E13399 - Warranty : 10-Year Limited 
Related Videos
Lev-Lok Modular Switch and Receptacle
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                 
                 
                