Loading...

Lev-Lok Decora Plus Receptacle

MT538-E

DISCONTINUED

Lev-Lok Decora Plus Surge Protective Duplex Receptacle Outlet, Commercial Specification Grade, Tamper-Resistant, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black

Mating Lev-Lok Wiring Module Required for Use

Color: Black

UPC Code: 078477522028
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Frequency : 50/60Hz

    Grounding : Self-Grounding

    Pole : 2

    Voltage : 125 VAC

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 60°C

  • Material Specifications

    Body Material : Polycarbonate

    Face Material : Nylon

    Ground Clips : Brass-Plated Steel

    Line Contacts : Brass Triple-Wipe

    Locking Pins : Solid Brass

    Strap Material : Zinc-Plated Steel

    Tamper Resistant Shutter Mechanism : Derlin® Acetal

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498

    Product ID : Ratings are permanently marked on device

    Termination : Modular

  • Performance Data

    Diagnostics : Indicator Light

    Joules Rating : 720

    Max Surge Current : L-N: 18kA, L-G: 9kA, N-G: 9kA

    Noise Rejection : -30dB at 500kHz-30MHz

    SCCR : 5000A

    VPR : L-N: 600V, L-G: 700V, N-G: 600V

  • Product Features

    Brand : Lev-Lok Decora Plus

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Feature : Tamper-Resistant

    Function : Surge Protective

    Grade : Commercial Specification Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File E13399

    NEMA : WD-1 & WD-6

    NOM : 057

    UL 1449 3rd Edition : File E317603

    UL 498 : File E13399

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications