Lev-Lok Decora Plus Receptacle
MT538-B
Lev-Lok Decora Plus Surge Protective Duplex Receptacle Outlet, Commercial Specification Grade, Tamper-Resistant, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Blue
Mating Lev-Lok Wiring Module Required for Use
Color: Blue
Product Information
- Electrical Specifications - Amperage : 20 A - Frequency : 50/60Hz - Grounding : Self-Grounding - Pole : 2 - Voltage : 125 VAC 
- Environmental Specifications - Flammability : Rated V-0 per UL 94 - Operating Temperature : -10°C to 60°C 
- Material Specifications - Body Material : Polycarbonate - Face Material : Nylon - Ground Clips : Brass-Plated Steel - Line Contacts : Brass Triple-Wipe - Locking Pins : Solid Brass - Strap Material : Zinc-Plated Steel - Tamper Resistant Shutter Mechanism : Derlin® Acetal 
- Mechanical Specifications - Lead Identification : Leads identified in accordance with UL 498 - Product ID : Ratings are permanently marked on device - Termination : Modular 
- Performance Data - Diagnostics : Indicator Light - Joules Rating : 720 - Max Surge Current : L-N: 18kA, L-G: 9kA, N-G: 9kA - Noise Rejection : -30dB at 500kHz-30MHz - SCCR : 5000A - VPR : L-N: 600V, L-G: 700V, N-G: 600V 
- Product Features - Brand : Lev-Lok Decora Plus - Color : Blue - Device Type : Duplex Receptacle Outlet - Feature : Tamper-Resistant - Function : Surge Protective - Grade : Commercial Specification Grade - NEMA : 5-20R 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : File E13399 - NEMA : WD-1 & WD-6 - NOM : 057 - UL 1449 3rd Edition : File E317603 - UL 498 : File E13399 
- Warranty - Warranty : 5-Year Limited 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                 
                 
                