Loading...

Lev-Lok Tamper-Resistant Split-Circuit Duplex Receptacle

MT163-SCI

Lev-Lok Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Split-Circuit, Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory

Mating Lev-Lok Wiring Module Required for Use

The  Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation.  Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. 

Calculate Time & Money Saved with the Lev-Lok Savings Calculator!

Color: Ivory

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477740545

  • AC Horsepower Ratings

    Base Material : Nylon

    Cover Material : Nylon

    Ground Clips : Brass

    Horsepower Rating : 1 HP

    Line Contacts : 0.040” Thick Solid Brass

    Locking Pins : Solid Brass

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Galvanized Steel

    Shutter Mechanism : Acetal

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Termination : Modular

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Brand : Lev-Lok Decora Plus

    Color : Ivory

    Device Type : Duplex Receptacle Outlet

    Feature : Split-Circuit

    Feature 2 : Tamper-Resistant

    Feature 4 : Smooth Face

    Flammability : Rated V-2 per UL 94

    Grade : Heavy-Duty Industrial Specification Grade

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Bushing : Solid Brass

    Cover Material : Nylon

    Ground Clips : Brass

    Horsepower Rating : 1 HP

    Line Contacts : 0.040” Thick Solid Brass

    Locking Pins : Solid Brass

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Galvanized Steel

    Shutter Mechanism : Acetal

  • Mechanical Specifications

    ANSI : C-73

    NOM : 057

    Product ID : Ratings are permanently marked on device

    Termination : Modular

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

    cULus : Listed

  • Product Features

    Amperage : 20 A

    Brand : Lev-Lok Decora Plus

    Color : Ivory

    Controlled Outlets : 0

    Current Interrupting : Certified for current interrupting at full rated current

    Device Type : Duplex Receptacle Outlet

    Dielectric Voltage : Withstands 2000V per UL498

    Feature : Split-Circuit

    Feature 2 : Tamper-Resistant

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    Flammability : Rated V-2 per UL 94

    NOM : 057

    Operating Temperature : -40°C to 60°C

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications